USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SBT49V06 Picture

View all Type S Contactors

Type S Contactors - 8702SBT49V06

8702S Reversing Contactors

Schneider Eletric 8702SBT49V06 Picture
View all Type S Contactors
Type S Contactors - 8702SBT49V06
8702S Reversing Contactors

Reversing Contactor, Size 0, 3-Pole, NEMA 7/9

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,716.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phases
    Line Rated Current
    18 A
    Horsepower Rating
    3 HP 200 V AC
    3 HP 230 V AC
    5 HP 460 V AC
    5 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 7/9 cast aluminium type: bolted
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21281 - 8702,36 S*R,S*T,S*W
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    18.900000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/7/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.