USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SBO9V03 Picture

View all Type S Contactors

Type S Contactors - 8702SBO9V03

8702S Reversing Contactors

Schneider Eletric 8702SBO9V03 Picture
View all Type S Contactors
Type S Contactors - 8702SBO9V03
8702S Reversing Contactors

Reversing Contactor, Size 0, 2-Pole, Vertical Open Style

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    998.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    2P
    Phase
    1 phase
    Motor Wiring
    3 wires
    Line Rated Current
    18 A
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    9.21 in (234 mm)
    depth
    5.31 in (135 mm)
    width
    5.39 in (137 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Vertical
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.