USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SBG5V03 Picture

View all Type S Contactors

Type S Contactors - 8702SBG5V03

8702S Reversing Contactors

Schneider Eletric 8702SBG5V03 Picture
View all Type S Contactors
Type S Contactors - 8702SBG5V03
8702S Reversing Contactors

Reversing Contactor, Size 0, 4-Pole, NEMA 1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,368.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    4P
    Phase
    3 phases
    Motor Wiring
    2 wires
    Line Rated Current
    18 A
    Horsepower Rating
    3 HP 200 V AC
    3 HP 230 V AC
    5 HP 460 V AC
    5 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    11.89 in (302 mm)
    depth
    7.4 in (188 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.080000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.