USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SBA5V02S Picture

View all Type S Contactors

Type S Contactors - 8702SBA5V02S

8702S Reversing Contactors

Schneider Eletric 8702SBA5V02S Picture
View all Type S Contactors
Type S Contactors - 8702SBA5V02S
8702S Reversing Contactors

Reversing Contactor, Size 0, 4-Pole, NEMA 12 +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,629.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    4P
    Phase
    3 phases
    Motor Wiring
    2 wires
    Line Rated Current
    18 A
    Horsepower Rating
    3 HP 200 V AC
    3 HP 230 V AC
    5 HP 460 V AC
    5 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    13.74 in (349 mm)
    depth
    7.76 in (197 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.