USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8606SGK1NV81S Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8606SGK1NV81S

8606 Reduced Voltage Starters

Schneider Eletric 8606SGK1NV81S Picture
View all NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8606SGK1NV81S
8606 Reduced Voltage Starters

autotransformer starter kit, Size 5, 125HP, melting alloy OL, Open, 480-120VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    32,455.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Starter kit
    range of product
    Type S
    Complementary
    control circuit
    Separate control circuit
    control type
    Without
    NEMA degree of protection
    Not rated (open device)
    auxiliary contact composition
    Without
    motor power hp
    125 hp at 460/575 V AC 3 phases
    poles description
    3-pole
    System Voltage
    600 V AC
    NEMA size
    5
    [Uc] control circuit voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    local signalling
    No indicator
    motor starter type
    Non reversing
    thermal overload type
    Melting alloy
    number of thermal units required
    3
    Line Rated Current
    270 A
    Environment
    product certifications
    UL listed file E70074 CCN NLDX
    Ordering and shipping details
    Category
    21232 - 8606 S*K OEM KITS
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    350
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Autotransformer Type Reduced Voltage Starters, Class 8606 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.