USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8539SFA15V81AF4G26H30T Picture

View all NEMA Circuit Breaker Combination Starters

NEMA Circuit Breaker Combination Starters - 8539SFA15V81AF4G26H30T

8539S Non-Reversing Combination Starters

Schneider Eletric 8539SFA15V81AF4G26H30T Picture
View all NEMA Circuit Breaker Combination Starters
NEMA Circuit Breaker Combination Starters - 8539SFA15V81AF4G26H30T
8539S Non-Reversing Combination Starters

Non-Rever. Combo Starter Size 4, 3P, Motor Logic SSOLR, NEMA 12 +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Add to My Products

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    60...75 hp 575 V AC 3 phases
    60 hp 460 V AC 3 phases
    System Voltage
    600 V AC
    Control Units
    Push-button (START)
    Push-button (STOP)
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    thermal overload type
    Solid state Motor Logic class 10/20 30...90 A FLA
    Disconnect Type
    Thermal magnetic circuit breaker 150 A
    breaking capacity
    100 kA 480 V AC
    50 kA 600 V AC
    height
    52.5 in
    depth
    10.53 in
    width
    16 in
    Handle Swing
    5 in
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel and with external reset
    NEMA size
    4
    product certifications
    UL listed file E152395 CCN NKJH7
    UL listed file E152395 CCN NKJH
    CSA file 584 class 3211 04
    Ordering and shipping details
    Category
    21214 - 8538,39 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    180
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certification 584 3211-04 Magnetic Motor Controllers - Combination Starters - Reduced Voltage Starters -Wye-Delta Starters - Autotransformer Starters - Part Winding Starters (Version 1.0)
    UL Certificate E152395 NKJH7 Combination Motor Controllers Certified for Canada (Version 1.0)
    UL Certificate E152395 NKJH Combination Motor Controllers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SF and 8536SF, AC Magnetic Contactors and Starters, Size 4, Series A, 2- and 3- Pole (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.