USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8539SEG42V81FF4H20T Picture
Discontinued

View all NEMA Circuit Breaker Combination Starters

NEMA Circuit Breaker Combination Starters - 8539SEG42V81FF4H20T

Legacy Data

Schneider Eletric 8539SEG42V81FF4H20T Picture
Discontinued
View all NEMA Circuit Breaker Combination Starters
NEMA Circuit Breaker Combination Starters - 8539SEG42V81FF4H20T
Legacy Data

COMBO STARTER 600VAC 90 AMP NEMA+OPTIO

Show more characteristics >
8539SEG42V81FF4H20T  has not been replaced. Please contact your customer care center for more information.
  • Price
    5,055.00 USD
Add to My Products Add to My Products

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    480 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    15...25 hp 200 V AC 3 phases
    15...30 hp 230 V AC 3 phases
    30...50 hp 460 V AC 3 phases
    40...50 hp 575 V AC 3 phases
    System Voltage
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    thermal overload type
    Solid state Motor Logic class 20
    Disconnect Type
    Mag-Gard circuit breaker
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel and with external reset
    NEMA size
    3
    Ordering and shipping details
    Category
    21214 - 8538,39 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    107
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.