USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8538SBA21V81CF4H20P72T Picture
Discontinued

Schneider Eletric 8538SBA21V81CF4H20P72T Picture
Discontinued

NEMA COMBO STARTER 600VAC 18A NEMA

Show more characteristics >
8538SBA21V81CF4H20P72T  has not been replaced. Please contact your customer care center for more information.
  • Price
    2,764.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    3 hp 230 V AC 3 phases
    5 hp 460 V AC 3 phases
    5 hp 575 V AC 3 phases
    3 hp 200 V AC 3 phases
    System Voltage
    600 V AC
    Control Units
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    Green indicator : on type: incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    thermal overload type
    Solid state Motor Logic class 20
    Disconnect Type
    Non-fusible disconnect switch
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel and with external reset
    Ordering and shipping details
    Category
    21212 - 8538,39SB(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    45
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.