USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

COMBO STARTER 600VAC 18A NEMA + OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,456.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    3 hp 230 V AC 3 phases
    5 hp 460 V AC 3 phases
    5 hp 575 V AC 3 phases
    3 hp 200 V AC 3 phases
    System Voltage
    600 V AC
    Control Units
    Push-button (START)
    Push-button (STOP)
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    thermal overload type
    Solid state Motor Logic class 10/20
    Disconnect Type
    Non-fusible disconnect switch
    NEMA size
    0
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel and with external reset
    Ordering and shipping details
    Category
    21212 - 8538,39SB(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    47
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certification 584 3211-04 Magnetic Motor Controllers - Combination Starters - Reduced Voltage Starters -Wye-Delta Starters - Autotransformer Starters - Part Winding Starters (Version 1.0)
    UL Certificate E152395 NKJH Combination Motor Controllers (Version 1.0)
    UL Certificate E152395 NKJH7 Combination Motor Controllers Certified for Canada (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Control Circuit Transformer For Class 8538/8539 NEMA Combination Starters, Size 0 and 1 (Version 00)
    8502SB and 8536SB, AC Magnetic Contactors and Starters, Size 0, Series A and B, 2- and 3-Pole (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /