USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Type S nonreversing magnetic starter, NEMA Size 1, 4 P, 440/480 VAC 50/60 Hz coil, melting alloy overload, NEMA 1

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    590.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    motor starter type
    Non reversing
    Line Rated Current
    27 A
    Number of Poles
    3P
    Phase
    3 phases
    Horsepower Rating
    7.5 HP 200 V AC
    7.5 HP 230 V AC
    10 HP 460 V AC
    10 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 3 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    1
    height
    10 in (254 mm)
    depth
    5.55 in (141 mm)
    width
    5.98 in (152 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21192 - 8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901864714
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.3600000000000003
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.