Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8502SHG1V03 Picture

Range: Type S Contactors

8502S Non-Reversing Contactors

8502SHG1V03

Schneider Eletric 8502SHG1V03 Picture
Range: Type S Contactors

8502S Non-Reversing Contactors

8502SHG1V03

Non-Reversing Contactor, Size 6, 2-Pole, NEMA 1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    22266.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    Control Circuit Type
    Control circuit transformer
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Contactor Type
    Non-reversing
    Line Rated Current
    540 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    Not rated
    System Voltage
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL listed
    NEMA size
    6
    height
    65.75 in (1670 mm)
    depth
    334 mm
    width
    20.24 in (514 mm)
    Ordering and shipping details
    Category
    21195 - 8502,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    40
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.