Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8502SGO1V06X20 Picture
Discontinued

Range: Type S Contactors

Legacy Data

8502SGO1V06X20

Schneider Eletric 8502SGO1V06X20 Picture
Discontinued
Range: Type S Contactors

Legacy Data

8502SGO1V06X20

Non-Reversing Contactor, Size 5, 2-Pole, Open Style +Options

Show more characteristics >
8502SGO1V06X20  has not been replaced. Please contact your customer care center for more information.
  • Price
    7164.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Contactor Type
    Non-reversing
    Line Rated Current
    270 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    Not rated
    System Voltage
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    2 NO
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    Not rated (open device)
    product certifications
    UL listed
    CSA
    NEMA size
    5
    height
    12.32 in (313 mm)
    depth
    222 mm
    width
    9.17 in (233 mm)
    Ordering and shipping details
    Category
    21194 - 8502,36SG(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.