Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8502SGO1V02 Picture

Range: Type S Contactors

8502S Non-Reversing Contactors

8502SGO1V02

Schneider Eletric 8502SGO1V02 Picture
Range: Type S Contactors

8502S Non-Reversing Contactors

8502SGO1V02

Non-Reversing Contactor, Size 5, 2-Pole, Open Style

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    6852.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Non-reversing
    Line Rated Current
    270 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    Not rated
    System Voltage
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    Not rated (open device)
    product certifications
    CSA
    UL listed
    NEMA size
    5
    height
    12.32 in (313 mm)
    depth
    222 mm
    width
    8.66 in (220 mm)
    Ordering and shipping details
    Category
    21194 - 8502,36SG(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.