Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8502SGG1V02S Picture

Range: Type S Contactors

8502S Non-Reversing Contactors

8502SGG1V02S

Schneider Eletric 8502SGG1V02S Picture
Range: Type S Contactors

8502S Non-Reversing Contactors

8502SGG1V02S

Non-Reversing Contactor, Size 5, 2-Pole, NEMA 1 +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    7952.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    Control Circuit Type
    Separate control circuit
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Non-reversing
    Line Rated Current
    270 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    Not rated
    System Voltage
    600 V AC
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    UL listed
    CSA
    NEMA size
    5
    height
    1123 mm
    depth
    12.8 in (325 mm)
    width
    17.2 in (437 mm)
    Ordering and shipping details
    Category
    21194 - 8502,36SG(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 43.1 KB
    Date 10/12/17
    Size 157.8 KB
    Date 10/18/17
    Size 133.4 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/1/18
    Size 431.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.