USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8502SDG1V08C6 Picture
Discontinued

Schneider Eletric 8502SDG1V08C6 Picture
Discontinued

Non-Reversing Contactor, Size 2, 2-Pole, NEMA 1 +Options

Show more characteristics >
8502SDG1V08C6  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,179.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Contactor
    Type
    8502S
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    208 V AC 60 Hz
    Contactor Type
    Non-reversing
    Line Rated Current
    45 A
    Number of Poles
    2P
    Phase
    1 phase
    Horsepower Rating
    7.5 HP 230 V AC
    3 HP 115 V AC
    System Voltage
    600 V AC
    Control Units
    Selector switch (ON-OFF)
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL listed
    NEMA size
    2
    Ordering and shipping details
    Category
    21192 - 8502,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.25
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.