USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Utility Relay with 125VDC Coil with 4 NO-4 NC Contacts

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    534.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    8501X
    Relay Type
    Utility
    Product
    Relay
    Complementary
    Coil Voltage
    125 V DC
    control circuit voltage limits
    0.84...1.12 Uc operational DC
    rated breaking capacity
    6 A at: 120 V AC for inductive load control circuit per UL 508
    3 A at: 240 V AC for inductive load control circuit per UL 508
    1.5 A at: 480 V AC for inductive load control circuit per UL 508
    1.2 A at: 600 V AC for inductive load control circuit per UL 508
    10 A at: <= 600 V AC for resistive load control circuit per UL 508
    1.1 A at: 125 V DC for inductive load control circuit per UL 508
    0.55 A at: 250 V DC for inductive load control circuit per UL 508
    0.2 A at: 301...600 V DC for inductive load control circuit per UL 508
    4 A at: 125 V DC for resistive load control circuit per UL 508
    0.8 A at: 250 V DC for resistive load control circuit per UL 508
    [Icm] rated short-circuit making capacity
    60 A at: 120 V AC for inductive load control circuit per UL 508
    30 A at: 240 V AC for inductive load control circuit per UL 508
    15 A at: 480 V AC for inductive load control circuit per UL 508
    12 A at: 600 V AC for inductive load control circuit per UL 508
    10 A at: <= 600 V AC for resistive load control circuit per UL 508
    1.1 A at: 125 V DC for inductive load control circuit per UL 508
    0.55 A at: 250 V DC for inductive load control circuit per UL 508
    0.2 A at: 301...600 V DC for inductive load control circuit per UL 508
    4 A at: 125 V DC for inductive load control circuit per UL 508
    0.8 A at: 250 V DC for resistive load control circuit per UL 508
    inrush power in W
    16 W
    hold-in power consumption in W
    16 W
    operating time
    37 ms pick-up
    21 ms drop-out
    Contact Configuration
    4 NO + 4 NC 8 standard contact cartridges
    electrical connection
    Screw clamp terminals
    AWG gauge
    AWG 18...AWG 12 copper
    tightening torque
    1.02...1.36 N.m control circuit screw terminals
    Mounting Type
    Panel
    height
    3.56 in
    width
    2.23 in
    depth
    5.17 in
    Environment
    Operating Temperature
    -40...160 °F
    Certifications
    CE
    UL listed file E78403 CCN NKCR
    CSA LR60905 class 3211 03
    Ordering and shipping details
    Category
    21157 - 8501 XDO (DC)
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3000000000000003
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 60905 3211-03 Auxillary Devices (Version 1.0)
    UL Certificate E78403 NKCR Auxiliary Devices (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    DC Control Relay and Utility Auxiliary Relay (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 8501 Type X NEMA Relays and Accessories (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.