USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NEMA Control Relay, 2 NO Contacts, 10A, 600VAC, with 110VAC-50Hz/120VAC-60Hz coil

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    144.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    8501X
    Relay Type
    Control
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Complementary
    Coil Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    control circuit voltage limits
    0.85...1.1 Uc operational AC 50/60 Hz
    rated breaking capacity
    6 A at: 120 V AC for inductive load control circuit per UL 508
    3 A at: 240 V AC for inductive load control circuit per UL 508
    1.5 A at: 480 V AC for inductive load control circuit per UL 508
    1.2 A at: 600 V AC for inductive load control circuit per UL 508
    10 A at: <= 600 V AC for resistive load control circuit per UL 508
    1.1 A at: 125 V DC for inductive load control circuit per UL 508
    0.55 A at: 250 V DC for inductive load control circuit per UL 508
    0.2 A at: 301...600 V DC for inductive load control circuit per UL 508
    4 A at: 125 V DC for resistive load control circuit per UL 508
    0.8 A at: 250 V DC for resistive load control circuit per UL 508
    [Icm] rated short-circuit making capacity
    60 A at: 120 V AC for inductive load control circuit per UL 508
    30 A at: 240 V AC for inductive load control circuit per UL 508
    15 A at: 480 V AC for inductive load control circuit per UL 508
    12 A at: 600 V AC for inductive load control circuit per UL 508
    10 A at: <= 600 V AC for resistive load control circuit per UL 508
    1.1 A at: 125 V DC for inductive load control circuit per UL 508
    0.55 A at: 250 V DC for inductive load control circuit per UL 508
    0.2 A at: 301...600 V DC for inductive load control circuit per UL 508
    4 A at: 125 V DC for inductive load control circuit per UL 508
    0.8 A at: 250 V DC for resistive load control circuit per UL 508
    inrush power in VA
    148 VA 60 Hz
    143 VA 50 Hz
    hold-in power consumption in VA
    23 VA 60 Hz
    25 VA 50 Hz
    operating time
    15 ms pick-up
    16 ms drop-out
    Contact Configuration
    2 NO 2 standard contact cartridges
    electrical connection
    Screw clamp terminals
    AWG gauge
    AWG 18...AWG 12 copper
    tightening torque
    1.02...1.36 N.m control circuit screw terminals
    Mounting Type
    Panel
    height
    3.5 in
    width
    2.23 in
    depth
    3.95 in
    Environment
    Operating Temperature
    -40...160 °F
    Certifications
    UL listed file E78403 CCN NKCR
    CSA LR60905 class 3211 03
    Ordering and shipping details
    Category
    21158 - 8501 XO (AC)
    Discount Schedule
    CP2
    GTIN
    00785901536963
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.0699999999999998
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Industrial Control Relays (Version 1.0)
    Date 12/13/17
    Size 347.2 KB
    CAD
    Date
    Size
    Add to My Documents
    AC Control Relay (4pole) (Version 1.2)
    Date 9/27/17
    Size 22.6 KB
    Date 9/27/17
    Size 128.2 KB
    Date 9/27/17
    Size 335.8 KB
    Date 9/27/17
    Size 28.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E78403 NKCR Auxiliary Devices (Version 1.0)
    CSA Certificate 60905 3211-03 Auxillary Devices (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    AC Control Relay and AC Master Relay (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 8501 Type X NEMA Relays and Accessories (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.