USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8501XLV07 Picture
Discontinued

Schneider Eletric 8501XLV07 Picture
Discontinued

NEMA Control Relay Mechanical Latch Attachment - 550VAC-50Hz/600VAC-60Hz Coil

Show more characteristics >
8501XLV07  has not been replaced. Please contact your customer care center for more information.
  • Price
    169.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Latching device
    Complementary
    [Uc] control circuit voltage
    600 V AC 60 Hz
    550 V AC 50 Hz
    Coil Voltage Limits
    0.85...1.1 Uc operational AC 50/60 Hz
    Coil Inrush Power
    148 VA at: 60 Hz
    143 VA at: 50 Hz
    Coil Sealed Power
    23 VA at: 60 Hz
    25 VA at: 50 Hz
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    1.02...1.36 N.m control circuit screw terminals
    Environment
    product certifications
    UL recognized E78403 CCN NKCR2
    CSA LR60905 class 3211 02
    CE
    Ordering and shipping details
    Category
    21159 - 8501 X ACCESSORIES
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.