USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NEMA Control Relay Overlapping Contact Cartiridge

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    24.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Overlapping contact cartridge
    Complementary
    rated breaking capacity
    6 A at: 120 V AC for: inductive load control circuit per UL 508
    3 A at: 240 V AC for: inductive load control circuit per UL 508
    1.5 A at: 480 V AC for: inductive load control circuit per UL 508
    1.2 A at: 600 V AC for: inductive load control circuit per UL 508
    10 A at: <= 600 V AC for: resistive load control circuit per UL 508
    1.1 A at: 125 V DC for: inductive load control circuit per UL 508
    4 A at: 125 V DC for: resistive load control circuit per UL 508
    [Icm] rated short-circuit making capacity
    60 A at: 120 V AC for: inductive load control circuit per UL 508
    30 A at: 240 V AC for: inductive load control circuit per UL 508
    15 A at: 480 V AC for: inductive load control circuit per UL 508
    12 A at: 600 V AC for: inductive load control circuit per UL 508
    10 A at: <= 600 V AC for: resistive load control circuit per UL 508
    1.1 A at: 125 V DC for: inductive load control circuit per UL 508
    4 A at: 125 V DC for: inductive load control circuit per UL 508
    Contacts Configuration
    1 NO 1 overlapping contact cartridge
    Environment
    product certifications
    CE
    UL recognized E78403 CCN NKCR2
    CSA LR60905 class 3211 02
    Ordering and shipping details
    Category
    21159 - 8501 X ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901537106
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Industrial Control Relays (Version 1.0)
    Date 12/13/17
    Size 347.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 60905 3211-02 Industrial Control Equipment (Version 1.0)
    UL Certificate E78403 NKCR2 Auxiliary Devices (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    AC Control Relay and AC Master Relay (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 8501 Type X NEMA Relays and Accessories (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.