USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8501RSD4P14V60 Picture
Discontinued

Schneider Eletric 8501RSD4P14V60 Picture
Discontinued

Relay - miniature plug-in - 3A - 4 poles - 110VDC coil - pilot light

Show more characteristics >
8501RSD4P14V60  has not been replaced. Please contact your customer care center for more information.
  • Price
    36.80 USD
Add to My Products Remove from My Products

  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Low voltage
    Complementary
    mounting type
    Socket
    contact composition
    4PDT
    [Uc] control circuit voltage
    110 V DC
    pilot light
    LED green indicator when relay energised
    manual operator
    Without test button
    horsepower rating
    0.1 at 120 V AC
    0.1 at 240 V AC
    breaking capacity
    3 A at 120 V AC - resistive control circuit per UL 508
    3 A at 277 V AC - resistive control circuit per UL 508
    3 A at 30 V DC - resistive control circuit per UL 508
    1.5 A at 120 V AC - inductive control circuit per UL 508
    0.75 A at 240 V AC - inductive control circuit per UL 508
    maximum switching voltage
    300 V at AC
    30 V at DC
    contact material
    Gold flashed fine silver
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR45
    height
    27.9 mm
    width
    0.83 in (21 mm)
    depth
    1.63 in (41.5 mm)
    Environment
    ambient temperature range - operational
    -40...131 °F
    product certifications
    CE
    CSA
    UL listed
    UL recognized
    Ordering and shipping details
    Category
    21143 - 8501 R
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    8.9999999999999997E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.