USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8501RSD43P14V52 Picture
Discontinued

Schneider Eletric 8501RSD43P14V52 Picture
Discontinued

RELAY 250VAC 10AMP TYPE R +OPTIONS

Show more characteristics >
8501RSD43P14V52  has not been replaced. Please contact your customer care center for more information.
  • Price
    54.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    R
    product or component type
    Miniature Relay
    Complementary
    [In] rated current
    10 A at 28 V AC
    12 A at 28 V AC
    contacts material
    Silver tin oxide
    mounting support
    Socket
    operating time
    <= 25 ms pick-up
    <= 20 ms drop-out
    pilot light
    With pilot lamp
    reset
    Without
    shape of pin
    Spade
    switch function
    TPDT
    Environment
    ambient air temperature for operation
    -40...158 °F
    environmental characteristic
    RoHS compliant
    product certifications
    CE
    CSA
    UL listed
    UL recognized
    Ordering and shipping details
    Category
    21143 - 8501 R
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.13
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.