USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Miniature Plug In Relay, 4 poles, 5A, 120VAC coil

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    39.89 USD
Add to My Products Remove from My Products

  • Main
    product range
    8501R
    product type
    Miniature Relay
    relay type
    Low voltage
    Complementary
    mounting type
    Socket
    contact composition
    4PDT
    [Uc] control circuit voltage
    120 V AC
    pilot light
    No indicator
    manual operator
    Without test button
    horsepower rating
    0.33 at 120 V AC
    0.5 at 277 V AC
    breaking capacity
    3 A at 120 V AC - inductive control circuit per UL 508
    1.5 A at 240 V AC - inductive control circuit per UL 508
    8 A at 120 V AC - resistive control circuit per UL 508
    6 A at 277 V AC - resistive control circuit per UL 508
    8 A at 30 V DC - resistive control circuit per UL 508
    maximum switching voltage
    300 V at AC
    30 V at DC
    contact material
    Silver alloy, gold flashed
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR45
    height
    27.9 mm
    width
    0.83 in (21 mm)
    depth
    1.63 in (41.5 mm)
    Environment
    ambient temperature range - operational
    -40...131 °F
    product certifications
    CE
    CSA
    UL listed
    UL recognized
    Ordering and shipping details
    Category
    21143 - 8501 R
    Discount Schedule
    CP2
    GTIN
    00785901559290
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Square D™ General Purpose Relays (Version 1.0)
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 260367 3211-07 Magnetic Motor Controllers (Version 1.0)
    UL Certificate E3190 NLDX8 Magnetic Motor Controllers for Canada (Version 1.0)
    UL Certificate E3190 NLDX7 Magnetic Motor Controllers for Canada (Version 1.0)
    UL Certificate E3190 NLDX2 Magnetic Motor Controllers (Version 1.0)
    UL Certificate E3190 NLDX Magnetic Motor Controllers (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 8501 Declaration of Conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.