USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Relay hold down clips - for 8501NR45 relay sockets

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1.00 USD
Add to My Products Remove from My Products

  • Main
    product range
    8501N
    product type
    Retaining kit
    for use with
    8501NR45
    Complementary
    package quantity
    10 pieces
    Ordering and shipping details
    Category
    21142 - 8501 N
    Discount Schedule
    CP2
    GTIN
    00785901228721
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    TW
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Square D™ General Purpose Relays (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.