USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8501KU13V17 Picture
Discontinued

Schneider Eletric 8501KU13V17 Picture
Discontinued

Plug-In Relay - 11 blade plug-in - 3 poles - 48VAC coil

Show more characteristics >
  • Price
    24.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

8501KU13V17 is replaced by:
Product
Qty
RUMF31E7
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    product range
    8501K
    product type
    Relay
    relay type
    General purpose
    mounting type
    Socket
    contact composition
    3PDT
    [Uc] control circuit voltage
    48 V AC
    pilot light
    No indicator
    manual operator
    Without test button
    Complementary
    horsepower rating
    0.33 hp at 120 V
    0.5 hp at 240 V
    breaking capacity
    3 A at 120 V AC - inductive control circuit per UL 508
    1.5 A at 240 V AC - inductive control circuit per UL 508
    10 A at 28 V DC - resistive control circuit per UL 508
    10 A at 120 V AC - resistive control circuit per UL 508
    6.66 A at 240 V AC - resistive control circuit per UL 508
    maximum switching voltage
    300 V at AC
    30 V at DC
    contact material
    Silver tin oxide
    operating time
    8 ms - pick-up
    8 ms - drop-out
    shape of pins
    Spade
    for use with
    8501NR82
    Environment
    ambient temperature range - operational
    -40...113 °F
    product certifications
    CSA
    UL recognized
    UL listed
    RoHS
    CE
    height
    2.07 in
    width
    1.52 in
    depth
    1.42 in
    Ordering and shipping details
    Category
    21144 - 8501 KU
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.19
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0702  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.