USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Power Relay - 12VAC Coil - DPDT - 2NO-2NC - 1.5 HP - 30A Resistive at 300V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    85.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    Power Relay 8501C
    product type
    Power relay
    short name
    Type C
    Line Rated Current
    30 A
    device application
    Suited for controlling small single phase motors and other light loads
    switch function
    DPDT
    contact composition
    2 NO/2 NC
    [Uc] control circuit voltage
    12 V AC 50/60 Hz
    horsepower rating
    1.5 hp
    maximum switching voltage
    600 V AC
    Complementary
    class number
    8501
    Phase
    1 phase
    terminal connects
    Screw clamp terminal
    wire range
    AWG 10 copper
    terminal tightening torque
    11...15 lbf.in
    coil burden
    10 VA
    mounting
    Panel mounting
    Environment
    ambient temperature range - operational
    -22...122 °F
    product certifications
    CSA
    UL listed file E78351 CCN NLDX
    height
    3.12 in
    width
    2.5 in
    depth
    2.31 in
    Ordering and shipping details
    Category
    21131 - 8501 C
    Discount Schedule
    CP2
    GTIN
    00785901089711
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.69000000000000006
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1014  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    General Purpose Relays (Version 1.0)
    Date 7/14/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Distant Control of AC Relays, Contactors, and Starters - Data Bulletin M-379 (Version 1.0)
    Class 8501 Type C Heavy Duty Open Frame Power Relays (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 218139 3211-04 - Magnetic Motor Controllers (Version 1.0)
    Motor Controllers, Magnetic UL Certification (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 8501 Declaration of Conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.