USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Power Relay - 110VDC Coil - SPST - 0NO-1NC - 2.0 HP - 30A Resistive at 300V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    39.89 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    Power Relay 8501C
    product type
    Power relay
    short name
    Type C
    Line Rated Current
    30 A
    device application
    Suited for controlling small single phase motors and other light loads
    switch function
    SPST
    contact composition
    1 NC
    [Uc] control circuit voltage
    110 V DC
    horsepower rating
    2 hp
    maximum switching voltage
    600 V AC
    Complementary
    class number
    8501
    Phase
    1 phase
    terminal connects
    Screw clamp terminal
    wire range
    AWG 10 copper
    terminal tightening torque
    11...15 lbf.in
    coil burden
    2 W
    mounting
    Panel mounting
    Environment
    ambient temperature range - operational
    -22...140 °F
    product certifications
    CE
    CSA
    UL listed file E78351 CCN NLDX
    height
    2.43 in
    width
    2.5 in
    depth
    2.25 in
    Ordering and shipping details
    Category
    21131 - 8501 C
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.48999999999999999
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1132  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    General Purpose Relays (Version 1.0)
    Date 7/14/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Distant Control of AC Relays, Contactors, and Starters - Data Bulletin M-379 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Motor Controllers, Magnetic UL Certification (Version 1.0)
    CSA Certificate 218139 3211-04 - Magnetic Motor Controllers (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 8501 Declaration of Conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.