Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8501CDO15V50 Picture

View all Square D 8501 Type C Open-Frame Power Relays

Square D 8501 Type C Open-Frame Power Relays - 8501CDO15V50

8501C Power Relays

Schneider Eletric 8501CDO15V50 Picture
View all Square D 8501 Type C Open-Frame Power Relays
Square D 8501 Type C Open-Frame Power Relays - 8501CDO15V50
8501C Power Relays

Power Relay - 6VDC Coil - SPDT - 1NO-1NC - 1.5 HP - 30A Resistive at 300V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    69.54 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Power Relay 8501C
    product or component type
    Power relay
    device short name
    Type C
    Line Rated Current
    30 A
    device application
    Suited for controlling small single phase motors and other light loads
    switch function
    SPDT
    contacts type and composition
    1 NO/1 NC
    [Uc] control circuit voltage
    6 V DC
    rated power in hp
    1.5 hp
    maximum switching voltage
    600 V AC
    Complementary
    catalog class
    8501
    Phase
    1 phase
    connections - terminals
    Screw clamp terminal
    AWG gauge
    AWG 10 copper
    tightening torque
    11...15 lbf.in
    hold-in power consumption in W
    2 W
    mounting support
    Panel mounting
    Environment
    ambient air temperature for operation
    -22...140 °F
    product certifications
    CE
    CSA
    UL listed file E78351 CCN NLDX
    height
    2.43 in
    width
    2.5 in
    depth
    2.18 in
    Ordering and shipping details
    Category
    21131 - 8501 C
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.48999999999999999
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 2.5 MB
    Digest 177 Sec. 23: Relays and Timers
    Data Bulletin
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 43.1 KB
    Date 9/27/17
    Size 315.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/28/17
    Size 101.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.