Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 60217F Picture

Range: Multi 9

Miniature circuit breakers

60217F

Schneider Eletric 60217F Picture
Range: Multi 9

Miniature circuit breakers

60217F

Multi 9 - C60 UL489 - MCB - 1P - 0.5 A - D Curve - 120 V - 10 kA - fingersafe

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    152.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Miniature circuit-breaker
    range
    Multi 9
    product name
    Multi 9 C60
    device short name
    C60 UL489
    device application
    Distribution
    number of protected poles
    1
    [In] rated current
    0.5 A at 77 °F (25 °C)
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    System Voltage
    240 V AC
    60 V DC
    mounting mode
    Clip-on
    poles description
    1P
    Interrupt Rating
    Icu 10 kA at 240 V AC conforming to EN/IEC 60947-2
    Icu 10 kA at 240 V AC conforming to GB 14048.2
    AIR 10 kA at 60 V DC conforming to UL 489
    AIR 10 kA at 120 V AC conforming to UL 489
    AIR 5 kA at 240 V AC conforming to UL 489
    Icu 10 kA at 60 V DC conforming to EN/IEC 60947-2
    Icu 10 kA at 60 V DC conforming to GB 14048.2
    AIR 10 kA at 120 V AC conforming to CSA C22.2 No 5.2
    AIR 5 kA at 240 V AC conforming to CSA C22.2 No 5.2
    AIR 10 kA at 60 V DC conforming to CSA C22.2 No 5.2
    network frequency
    50/60 Hz
    curve code
    D
    magnetic tripping limit
    12 x In +/- 20% AC
    17 x In +/- 20% DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V ACconforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    4.84 in (123 mm)
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal, top or bottom
    tightening torque
    17.7 lbf.in (2 N.m) top or bottom
    Environment
    standards
    UL 489
    CSA C22.2 No 5
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    UL
    CSA
    CCC
    IEC
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP10 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22...158 °F (-30...70 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    FR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.