Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 60110 Picture

Range: Multi 9

Miniature circuit breakers

60110

Schneider Eletric 60110 Picture
Range: Multi 9

Miniature circuit breakers

60110

Multi 9 - C60 UL489 - MCB - 1P - 10 A - C Curve - 120 V - 10 kA - tunnel term

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    114.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    10 A at 77 °F (25 °C)
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    Icu 10 kA at 240 V AC conforming to EN/IEC 60947-2
    Icu 10 kA at 240 V AC conforming to GB 14048.2
    AIR 10 kA at 60 V DC conforming to UL 489
    AIR 10 kA at 120 V AC conforming to UL 489
    AIR 5 kA at 240 V AC conforming to UL 489
    Icu 10 kA at 60 V DC conforming to EN/IEC 60947-2
    Icu 10 kA at 60 V DC conforming to GB 14048.2
    AIR 10 kA at 120 V AC conforming to CSA C22.2 No 5.2
    AIR 5 kA at 240 V AC conforming to CSA C22.2 No 5.2
    AIR 10 kA at 60 V DC conforming to CSA C22.2 No 5.2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    System Voltage
    240 V AC
    60 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V ACconforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    4.21 in (107 mm)
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom rigid wire(s) 0...0.04 in² (2.5...25 mm²) max (AWG 14...AWG 4)
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    22.12 lbf.in (2.5 N.m) top or bottom
    Environment
    standards
    UL 489
    CSA C22.2 No 5
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    UL
    CSA
    CCC
    IEC
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22...158 °F (-30...70 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    GTIN
    00785901208396
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.28999999999999998
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/28/18
    Size 2 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 167.6 KB
    CAD
    Date
    Size
    Add to My Documents
    C60 UL 489 1P (box lug/box lug)
    Date 9/30/11
    Size 14.9 KB
    Date 9/30/11
    Size 32.4 KB
    C60 UL 489 1P (box lug/box lug)
    Date 9/26/11
    Size 15.3 KB
    Mounting Base for C60, 1,2 & 3-conductor, 12, 24,36, 48, 60-pole
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/16/16
    Size 948.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.