Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 5NR501 Picture

Range: Instrument Transformers

Current Transformers

5NR501

Schneider Eletric 5NR501 Picture
Range: Instrument Transformers

Current Transformers

5NR501

TRANSFORMER CURRENT 500:5 1-9/16 ID

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    123.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    General Purpose Current Transformer
    Certifications
    UL recognized
    Ratio
    500/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Power Rating
    12.5 VA
    Eletrical Connection
    Flying leads 24 in, AWG 16
    Opening Size
    Ø 1.56 in
    Ordering and shipping details
    Category
    15500 - CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    GTIN
    00785901099314
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.22
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Methanol, which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 06: Transformers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.