Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 5H5S21DDI Picture
Discontinued

Range: Medical Products Legacy SQD

Legacy Data

5H5S21DDI

Schneider Eletric 5H5S21DDI Picture
Discontinued
Range: Medical Products Legacy SQD

Legacy Data

5H5S21DDI

ISO PNL INTR 5 KVA208-120V

Show more characteristics >
5H5S21DDI  has not been replaced. Please contact your customer care center for more information.
  • Price
    10122.00 USD
Add to My Products Remove from My Products

  • Main
    device application
    Operating room
    Coronary/intensive care
    Complementary
    [In] rated current
    8 QO220 2P 20 A secondary circuit
    30 A primary circuit
    device composition
    OR24350 trim panel
    device mounting
    53013BB flush mounting box
    53017BB surface mounting box
    mounting support
    Wall
    network number of phases
    1 phase
    output voltage
    120 V
    primary voltage
    208 V
    rated power in VA
    5 kVA
    secondary voltage
    120 V
    supply
    5XR21 via mains transformer
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16000 - O.R. PANELS PDS STOCK
    Discount Schedule
    O1
    GTIN
    00785901849353
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    172
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.