Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 56473 Picture
Discontinued

Schneider Eletric 56473 Picture
Discontinued

GRND FLT RELAY RH99P MANUAL RESET 240VAC

Show more characteristics >
56473  has not been replaced. Please contact your customer care center for more information.
  • Price
    2813.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    range of product
    Vigirex
    Complementary
    System Voltage
    240 V AC
    control type
    Manual reset
    earth-leakage protection time delay
    Adjustable instantaneous/selective/delayed
    earth-leakage sensitivity
    30 A
    mounting support
    Panel
    Environment
    standards
    UL 1053
    Ordering and shipping details
    Category
    00992 - UL VIGIREX GROUND FAULT RELAY & SENSOR
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.69000000000000006
    Returnability
    N
    Country of origin
    LA
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.