USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 56437 Picture

View all Vigirex Ground-fault Relay System

Vigirex Ground-fault Relay System - 56437

Unstructured Data

Schneider Eletric 56437 Picture
View all Vigirex Ground-fault Relay System
Vigirex Ground-fault Relay System - 56437
Unstructured Data

GROUND FAULT RELAY RH10P 1A INST 240 VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2063.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    range of product
    Vigirex
    Complementary
    System Voltage
    240 V AC
    control type
    Manual reset
    earth-leakage protection time delay
    Instantaneous
    earth-leakage sensitivity
    1 A
    mounting support
    Panel
    Environment
    standards
    UL 1053
    Ordering and shipping details
    Category
    00992 - UL VIGIREX GROUND FAULT RELAY & SENSOR
    Discount Schedule
    DE2
    GTIN
    003303430564379
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.69000000000000006
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.