Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 56372TD Picture

Range: Vigirex Ground-fault Relay System

Unstructured Data

56372TD

Schneider Eletric 56372TD Picture
Range: Vigirex Ground-fault Relay System

Unstructured Data

56372TD

GFR RH99M MANUAL TIME DELAY UL 120VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2700.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Vigirex
    product or component type
    Time delay switch
    Complementary
    product compatibility
    Vigi Vigirex
    mounting location
    Rail
    Environment
    product certifications
    UL
    Ordering and shipping details
    Category
    00992 - UL VIGIREX GROUND FAULT RELAY & SENSOR
    Discount Schedule
    DE2
    GTIN
    00785901597094
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.53000000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 1.2 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 2 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 791.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.