USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 56360 Picture
Discontinued

View all Vigirex Ground-fault Relay System

Vigirex Ground-fault Relay System - 56360

Unstructured Data

Schneider Eletric 56360 Picture
Discontinued
View all Vigirex Ground-fault Relay System
Vigirex Ground-fault Relay System - 56360
Unstructured Data

GROUND FAULT RELAY RH21M 30/300MA 24VAC/48VDC

Show more characteristics >
56360  has not been replaced. Please contact your customer care center for more information.
  • Price
    2363.00 USD
Add to My Products Remove from My Products

  • Main
    circuit breaker type
    Standard
    range of product
    Vigirex
    Complementary
    System Voltage
    24 V AC
    48 V DC
    control type
    Manual reset
    earth-leakage protection time delay
    Instantaneous
    60 ms
    earth-leakage sensitivity
    30 mA
    300 mA
    mounting support
    DIN rail
    Environment
    standards
    UL 1053
    Ordering and shipping details
    Category
    00992 - UL VIGIREX GROUND FAULT RELAY & SENSOR
    Discount Schedule
    DE2
    GTIN
    00785901823889
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.53000000000000003
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.