Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Iron screen accessory for TA30 toroid sensor

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    56.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Vigirex
    device short name
    Magnetic ring
    product or component type
    Magnetic ring
    accessory / separate part category
    Connection accessory
    diameter
    Outer: 1.18 in (30 mm)
    Environment
    product certifications
    CE
    Ordering and shipping details
    Category
    00992 - UL VIGIREX GROUND FAULT RELAY & SENSOR
    Discount Schedule
    DE2
    GTIN
    00785901424871
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/14/18
    Size 19.5 MB
    CAD
    Date
    Size
    Add to My Documents
    Iron screen accessory for TA30 toroid sensor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.