USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 500SV82B Picture

View all Low Voltage General Purpose Transformers (Buck Boost Transformers)

Low Voltage General Purpose Transformers (Buck Boost Transformers) - 500SV82B

Buck and Boost Transformers

Schneider Eletric 500SV82B Picture
View all Low Voltage General Purpose Transformers (Buck Boost Transformers)
Low Voltage General Purpose Transformers (Buck Boost Transformers) - 500SV82B
Buck and Boost Transformers

TRFMR DRY 1PH .5KVA 240X480V-24/48V

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    588.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Buck and Boost Transformer
    Enclosure Code
    5A
    Enclosure Type
    NEMA 3R
    Insulation Temperature
    266 °F (130 °C)
    Primary Voltage
    240 x 480 V
    Power Rating
    0.5 kVA
    Secondary Voltage
    24/48 V
    Temperature Rise
    80 °C
    Ordering and shipping details
    Category
    16265 - BUCK & BOOST
    Discount Schedule
    PE2
    GTIN
    00785901709091
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14.6
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Buck & Boost Transformer 240 x 480 V - 24/48 V (Version 02)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.