USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 4491S1W27 Picture

View all 9050 A/H Pneumatic Timers

9050 A/H Pneumatic Timers - 4491S1W27

Accessories

Schneider Eletric 4491S1W27 Picture
View all 9050 A/H Pneumatic Timers
9050 A/H Pneumatic Timers - 4491S1W27
Accessories

Replacement coil, 24VDC, 9050HO timer

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    210.00 USD
Add to My Products Add to My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Timing relay class 9050 Type H
    Complementary
    System Voltage
    24 V DC
    average coil consumption
    14 W
    height
    2.28 in (57.9 mm)
    width
    2.28 in (57.9 mm)
    depth
    1.23 in (31.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901194323
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.71999999999999997
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.