USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 415WBAF100 Picture

View all HVL Switchgear

HVL Switchgear - 415WBAF100

HVL/HVLcc MV Fuse-Switch

Schneider Eletric 415WBAF100 Picture
View all HVL Switchgear
HVL Switchgear - 415WBAF100
HVL/HVLcc MV Fuse-Switch

MV BORIC ACID FUSE 15 kV 100A RBA400 T-QTY 3

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,732.00 USD
Add to My Products Add to My Products

  • Main
    product or component type
    Fuse
    protection technology
    Boric acid
    associated fuse rating
    100 A E
    Complementary
    Line Rated Current
    600 A
    braking current
    37.5 kA
    network frequency
    50/60 Hz
    type of installation
    Indoor
    length
    21.1 in
    diameter
    3.5 in
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    08982 - DIGEST BORIC ACID FUSE KIT
    Discount Schedule
    PE5B
    GTIN
    00785901058458
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6
    Returnability
    Y
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    HVL Metal-Enclosed Fusible Switchgear (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.