USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 4056663550 Picture

View all Heavy Duty Safety Switches

Heavy Duty Safety Switches - 4056663550

Accessories

Schneider Eletric 4056663550 Picture
View all Heavy Duty Safety Switches
Heavy Duty Safety Switches - 4056663550
Accessories

Handle, replacement, red & black, plastic

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    31.50 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Handle
    accessory / separate part type
    Replacement part
    accessory / separate part designation
    Black handle
    Red handle
    Complementary
    product certifications
    CSA
    UL listed
    switch function
    Switch
    height
    8 in
    width
    1.78 in
    depth
    1.62 in
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901564355
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Enclosed Safety Switches Catalog (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.