USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 4053860550 Picture

View all Heavy Duty Safety Switches

Heavy Duty Safety Switches - 4053860550

Accessories

Schneider Eletric 4053860550 Picture
View all Heavy Duty Safety Switches
Heavy Duty Safety Switches - 4053860550
Accessories

BOTTOM LUG/JAW ASSEMBLY FOR 400A DT SWITCH

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    184.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Jaw kit
    product destination
    Double throw switch Rated at 400 A
    Ordering and shipping details
    Category
    00117 - H&HU SW,VIEW WINDOW(VW)
    Discount Schedule
    DE1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.5
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.