USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 37646 Picture
Discontinued

View all Compact NSF/NSJ

Compact NSF/NSJ - 37646

Legacy

Schneider Eletric 37646 Picture
Discontinued
View all Compact NSF/NSJ
Compact NSF/NSJ - 37646
Legacy

circuit breaker Compact NSF150N - TMD - 80 A - 3 poles 3d

Show more characteristics >
37646  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    NSF100...250
    product or component type
    Circuit breaker
    device short name
    Compact NSF150N
    circuit breaker name
    Compact NSF150N
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    150 A ( 104 °F (40 °C) )
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    System Voltage
    500 V DC conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    Icu 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 250 V DC 1P conforming to IEC 60947-2
    Icu 50 kA at 500 V DC 2P conforming to IEC 60947-2
    Icu 8 kA at 600/690 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 22 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 30 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 35 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 36 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 250 V DC conforming to IEC 60947-2
    Ics 50 kA 500 V DC conforming to IEC 60947-2
    Ics 8 kA 600/690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 85 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    68 A ( 158 °F (70 °C) )
    72 A ( 140 °F (60 °C) )
    76 A ( 122 °F (50 °C) )
    80 A ( 104 °F (40 °C) )
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    pollution degree
    3 conforming to IEC 60529
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    connection pitch
    1.38 in (35 mm)
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    1000 A
    height
    6.34 in (161 mm)
    width
    4.13 in (105 mm)
    depth
    3.39 in (86 mm)
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    KEMA
    ASTA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    ambient air temperature for operation
    68...158 °F (20...70 °C)
    Ordering and shipping details
    Category
    39997 - CANADIAN PRODUCTS
    Discount Schedule
    NET
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.8799999999999999
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.