USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 36943 Picture
Discontinued

Schneider Eletric 36943 Picture
Discontinued

trip unit - STR53UP FT - 3 poles 3d

Show more characteristics >
36943  has not been replaced. Please contact your customer care center for more information.
  • Price
    4,479.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    NSJ400...600
    product or component type
    Trip unit
    range compatibility
    Compact NSJ400...600
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    STR53UP
    trip unit technology
    Electronic
    trip unit rating
    250 A 104 °F (40 °C)
    400 A 104 °F (40 °C)
    630 A 104 °F (40 °C)
    150 A 104 °F (40 °C)
    protection type
    Short time short-circuit protection
    Overload protection (long time)
    Instantaneous short-circuit protection
    earth-leakage protection
    With
    Complementary
    neutral protection setting
    No protection
    long time pick-up adjustment type Ir
    Adjustable 8 settings
    long time pick-up adjustment range
    0.8...1 x In
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    0.5...8 s
    short-time pick-up adjustment type Isd
    Adjustable 7 settings
    [Isd] short-time pick-up adjustment range
    1.5...7 x Ir
    short-time delay adjustment type
    Adjustable 4 settings
    [tsd] short-time delay adjustment range
    0.015...0.06 s
    0.06...0.14 s
    0.14...0.23 s
    0.23...0.35 s
    [tsd] short-time delay adjustment range
    0.015...0.06 s
    0.06...0.14 s
    0.14...0.23 s
    0.23...0.35 s
    instantaneous pick-up adjustment type Ii
    Adjustable 7 settings
    ground-fault time delay adjustment type -tg
    Adjustable 4 settings
    ground-fault pick-up adjustment type
    Adjustable 8 settings
    [tg] ground-fault time delay adjustment range
    0.06...0.35 s
    [Ig] ground-fault pick-up adjustment range
    0.2...1 x In
    display type
    LED
    Environment
    product certifications
    ASTA
    KEMA
    LCIE
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 11: Obsolescent and Obsolete Circuit Breakers (Version 1.7)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.