USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 33683 Picture

View all PowerPact B-Frame Molded Case Circuit Breakers

PowerPact B-Frame Molded Case Circuit Breakers - 33683

Accessories

Schneider Eletric 33683 Picture
View all PowerPact B-Frame Molded Case Circuit Breakers
PowerPact B-Frame Molded Case Circuit Breakers - 33683
Accessories

adjustable time delay relay for voltage release MN - 380/480 VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    device short name
    MN delay unit
    product or component type
    Time delay auxiliary
    device application
    Control
    range compatibility
    Masterpact - Masterpact NW
    Masterpact - Masterpact NT
    Compact - Compact NSX
    Compact - Compact NS630b...1600
    Compact - Compact NS1600b...3200
    offer type
    C4
    C5
    voltage release type
    Instantaneous
    [Uc] control circuit voltage
    380...480 V AC/DC 50/60 Hz
    Complementary
    impulse duration
    200 ms
    time delay range
    0.5...3 s
    threshold tripping voltage
    0.35...0.7 Un - during open time
    0.85 Un - during close time
    supply holding power
    4.5 VA
    supply inrush power
    200 VA
    response time
    0.5 s
    0.9 s
    1.5 s
    3 s
    accessory / separate part category
    Spare part Compact NS630b...1600
    Spare part Compact NS1600b...3200
    Ordering and shipping details
    Category
    01081 - INTRA-COMPANY COMPONENTS
    Discount Schedule
    NET
    GTIN
    003303430336839
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers - Catalog (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.