USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 32605 Picture
Discontinued

Schneider Eletric 32605 Picture
Discontinued

auxiliary contact - 1 OC early-break - NS 400…630

Show more characteristics >
32605  has not been replaced. Please contact your customer care center for more information.
  • Price
    120.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    NSJ400...600
    NR400...630
    NS400...630 DC
    NS400...630
    range
    Compact
    device short name
    OF
    product or component type
    Auxiliary contact
    device application
    Control
    range compatibility
    Compact - Compact NS circuit breaker
    Compact - Compact NSJ circuit breaker
    Compact - Compact NR circuit breaker
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Standard
    [Ith] conventional free air thermal current
    6 A
    [Ie] rated operational current
    DC-12: 6 A DC 24 V
    DC-12: 0.6 A DC 110 V
    AC-12: 6 A AC 50/60 Hz 110 V
    AC-12: 6 A AC 50/60 Hz 220/240 V
    AC-12: 6 A AC 50/60 Hz 24 V
    AC-12: 6 A AC 50/60 Hz 380/440 V
    AC-12: 6 A AC 50/60 Hz 48 V
    AC-12: 6 A AC 50/60 Hz 480 V
    AC-12: 6 A AC 50/60 Hz 660/690 V
    AC-15: 0.1 A AC 50/60 Hz 660/690 V
    AC-15: 1.5 A AC 50/60 Hz 480 V
    AC-15: 2 A AC 50/60 Hz 380/440 V
    AC-15: 4 A AC 50/60 Hz 220/240 V
    AC-15: 5 A AC 50/60 Hz 110 V
    AC-15: 6 A AC 50/60 Hz 24 V
    AC-15: 6 A AC 50/60 Hz 48 V
    DC-12: 0.3 A DC 250 V
    DC-12: 2.5 A DC 48 V
    DC-14: 0.03 A DC 250 V
    DC-14: 0.05 A DC 110 V
    DC-14: 0.2 A DC 48 V
    DC-14: 1 A DC 24 V
    minimum load
    100 mA at 24 V
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Powerpact™ M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers (Version 4.4)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.