USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3110441809 Picture

View all Type S Multipole Lighting Contactors (8903)

Type S Multipole Lighting Contactors (8903) - 3110441809

Repair Parts

Schneider Eletric 3110441809 Picture
View all Type S Multipole Lighting Contactors (8903)
Type S Multipole Lighting Contactors (8903) - 3110441809
Repair Parts

Replacement coil, 110/120VAC 50/60Hz, 8903 mechanically held contactor, 400-800A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    860.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Lighting contactor class 8903 SY/SZ/SJ
    Complementary
    System Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    1530 VA
    1250 VA
    height
    5.53 in (140.5 mm)
    width
    3.98 in (101.2 mm)
    depth
    1.78 in (45.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901515081
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.79
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.