USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3109900950 Picture

View all Type S Contactors

Type S Contactors - 3109900950

Repair Parts

Schneider Eletric 3109900950 Picture
View all Type S Contactors
Type S Contactors - 3109900950
Repair Parts

Mechanical interlock for NEMA type S NEMA Size 4 and 5 contactors

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    232.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Square D
    product or component type
    Mechanical interlock
    accessory / separate part category
    Interlocking accessory
    range compatibility
    Class 8502 type SD
    Class 8502 type SA (series A)/SB/SC
    Class 8502 type SE
    Class 8502 type SF
    Class 8502 type SG
    Class 8536 type S
    Complementary
    height
    218.9 mm
    depth
    2.45 in (62.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901008408
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.05
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.