USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3109640019 Picture

View all Type S Contactors

Type S Contactors - 3109640019

Repair Parts

Schneider Eletric 3109640019 Picture
View all Type S Contactors
Type S Contactors - 3109640019
Repair Parts

Replacement coil, 277VAC 60Hz, NEMA size 5 or 300 Amp lighting contactor

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    354.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8502 type SG
    Lighting contactor class 8903 type SY/SX
    Contactor class 8910 type SYD368 (series A)
    Complementary
    NEMA size
    5
    System Voltage
    277 V AC 60 Hz
    inrush power in VA
    2970 VA
    average consumption
    212 VA
    height
    5.53 in (140.5 mm)
    width
    3.98 in (101.2 mm)
    depth
    1.78 in (45.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901306078
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5300000000000002
    Returnability
    Y
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SG and 8536SG, AC Magnetic Contactors and Starters, Size 5, Series A, 2- and 3-Pole (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.