USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3109140052 Picture

View all Type S Contactors

Type S Contactors - 3109140052

Legacy Data

Schneider Eletric 3109140052 Picture
View all Type S Contactors
Type S Contactors - 3109140052
Legacy Data

Replacement coil, 347VAC 60Hz, NEMA size 4 or 200 Amp lighting contactor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8502 type SF
    Lighting contactor class 8903 type SV
    Contactor class 8910 type SYD230
    Complementary
    NEMA size
    4
    System Voltage
    347 V AC 60 Hz
    inrush power in VA
    1185 VA
    average consumption
    85 VA
    height
    2.87 in (73 mm)
    width
    2.56 in (65 mm)
    depth
    2.47 in (62.7 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.