USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 3108586250 Picture

View all Type M and T Integral Horsepower Starters

Type M and T Integral Horsepower Starters - 3108586250

Accessories

Schneider Eletric 3108586250 Picture
View all Type M and T Integral Horsepower Starters
Type M and T Integral Horsepower Starters - 3108586250
Accessories

Replacement Power Head Push Button for 2510M Manual NEMA Starter

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    196.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Push-button
    accessory / separate part category
    Replacement part
    Complementary
    System Voltage
    600 V
    120 V AC 60 Hz
    Compatibility
    Class 2510 motor starter
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901008316
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.88
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.